HUBBELL PREMISE WIRING
1
1
WBP_CCPS2_alt_PRODIMAGE
WBP_CCPS2_alt-1_PRODIMAGE
+1
WBP_CCPS3_CCPS1_PRODIMAGE

Kellems Wire Management, Fiber Optic Cable Pulling Grips, OPTISOK Fiber Optic Pulling Tool, .250-.750"

Brand:

Hubbell Premise Wiring

Catalog ID:

CCPS2

Kellems® Fiber Optic Cable Pulling Grip, OPTISOK Fiber Optic Pulling Tool, .250-.750"

Ring O.D.:.71" (1.803 cm), O/A Length: 31" (78.74 cm), Ring Thickness: .10" (.254 cm)

Product details

General

Application

  • General Cable Pulling

Approx Breaking Strength

40 lbs

Catalog Number

CCPS2

Construction

Woven

EU RoHS Indicator

Yes

Load Capacity

40

Material

Non-Metallic

Material - Mounting Hardware

Non-Mounted

Series

Fiber Optic

Specifications

  • Bundle/Size Range - .250"-.750" (.635-1.905 cm)
  • Maximum Work Load - 40 Lbs. (178 N)
  • O/A Length - 31" (78.74 cm)
  • Ring O.D. - .71" (1.803 cm)
  • Ring Thickness - .10" (.254 cm)

Style

Pulling Grips

Type

For Preterminated,Inside Plant Fiber Optic Cables and Bundles of Twisted Pair

UPC

783585342115

Conductor Related

Cable Diameter Range

0.250 in-0.750 in

Cable Size

.250"-.750" (.635-1.905)

Cable Specification

UL Listed Circuit Wire

Logistics

Carton Quantity

20