HUBBELL PREMISE WIRING
WBP_CKSSD_PRODIMAGE
WBP_CKSSD_PRODIMAGE

Cabinet Components, Equipment Shelf, Stationary

Brand:

Hubbell Premise Wiring

Catalog ID:

CKSSD

Cabinet Components, Equipment Shelf, Stationary

Stationary Shelf

Product details

General

Application

Full Size Cabinet Accessory

Catalog Number

CKSSD

EU RoHS Indicator

Yes

Item Type

Wall Mounted Enclosures

Material

Steel, Cold Rolled

OEM Brand Name

Hubbell Premise Wiring

Type

Shelves

UPC

662620844268

Dimensions

Thickness

0.0625

Width

27.5 in

Resources and downloads