HUBBELL PREMISE WIRING
WBP_SFRFGW_PRODIMAGE
WBP_SFRFGW_PRODIMAGE
Discontinued

Connector, Snap-Fit, RCA to F-Coupler, White

Brand:

Hubbell Premise Wiring

Catalog ID:

SFRFGW

Connector, Snap-Fit, RCA to F-Coupler, White

Standard Product

Product details

General

Application

Snap-Fit RCA to F-Connector

Catalog Number

SFRFGW

Contact

Beryllium Copper

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Yes

Item Type

iSTATION RCA and F-Keystone Connectors

Material - Mounting Hardware

Snap-On- Snap-Fit

OEM Brand Name

Hubbell Premise Wiring

Style

RCA to F-Connector

Temperature Rating

Per TIA

Type

F-Type

UPC

662620854427

Dimensions

Display Size

Standard Sized Product

Electrical Ratings

Connectivity

Female to Female

Contact Resistance

100 Ohm

Withstand Voltage

1000V RMS, 1414V DC

Certifications And Compliance

Standards - RoHS Compliance Status

CM

Logistics

Carton Quantity

25

Resources and downloads

Specifications

Sales Drawings