HUBBELL PREMISE WIRING
WBP_VGA36P05BK_PRODIMAGE
WBP_VGA36P05BK_PRODIMAGE
Discontinued

Copper Solutions, Patch Cord, AV, 8-Pin and 3.5 MM Stereo Jack, Plenum Rated, 100' Length, Black

Brand:

Hubbell Premise Wiring

Catalog ID:

VGA36P100BK

Copper Solutions, Patch Cord, AV, 8-Pin and 3.5 MM Stereo Jack, Plenum Rated, 100' Length, Black

Plenum 8 Pin W/3.5 to 8 Pin W/3.5

Product details

General

Application

Horizontal Cable W/Male Ends

Boot Type

None

Catalog Number

VGA36P100BK

EU RoHS Indicator

Yes

Item Type

X-END AV Plug-n-Play System

Material - Insulation

Flame Redardant PVC

Material - Jacket

Flame Redardant PVC

OEM Brand Name

Hubbell Premise Wiring

Plug Type

VGA

Temperature Rating

Per TIA

Type

VGA, Plug-n-Play

UPC

662620242682

Dimensions

Outside Diameter

0.375

Electrical Ratings

Voltage Rating

600V AC kV

Conductor Related

Conductor Stranding

Stranded

Conductor Type

Copper

Number of Conductors

8-Conductor

Wire Size

#28 AWG

Logistics

Carton Quantity

5

Resources and downloads

Specifications