HUBBELL PREMISE WIRING
WBP_FCRHD4UBK_PRODIMAGE
WBP_FCRHD4UBK_PRODIMAGE
WBP_FCRHD4UBK_App-2_PRODIMAGE

FCRHD Series Fiber Optic Rack Mount Enclosure, 4U, 48 HD LC Casstette, Unloaded, Black

Brand:

Hubbell Premise Wiring

Catalog ID:

FCRHD4UBK

Fiber Products, Rack Mount Panel, 4-Unit, 48 HD Casstette, 48-HD-LC, Unloaded, Black.

Maximum Density, 576 LC Ports in a 4U Rack Space ;Independent Slide-Out Drawers;Accepts OCLCHD-Series Ultra Compact Cassettes

Product details

General

Application

  • Ultra High Density for Data Center Applications
  • Complete Interconnect system for 10G, 25G, 40G, 50G, 100G, 200G , 400G and Beyond
  • Full Compliment of LC-MPO and MPO Cassettes

Catalog Number

FCRHD4UBK

Color

Black

Compatibility

  • OCLCHD Cassettes
  • OCHDMTP Adapters

Construction Material - Main

16 gauge cold rolled steel

Enclosure Type

High Density Enclosures

EU RoHS Indicator

Yes

Item Type

Rackmount Enclosue

Material - Mounting Hardware

Rackmount Enclosue

Number Of Ports

576

Style

Unloaded, HD Cassette

UPC

662620612843

Dimensions

Cubic Capacity

3418.1 cu.in

Depth

25.7 in

Height

7 in

Width

19 in

Conductor Related

Cable Entry

Rear/Sides

Resources and downloads