WBP_FCSC900K50GM12_PRODIMAGE
WBP_FCSC900K50GM12_PRODIMAGE

PROClick Connector, SC, OM3/OM4, Aqua, 12 Pack

Brand:

Hubbell Premise Wiring

Catalog ID:

FCSC900K50GM12

Fiber Optic Connectors, ProClick SC, OM3/OM4, Pre-Polished, 10GHz 900, 12Pack

  • Terminate in Less than 60 Seconds
  • RoHS Compliant and Bulk Packed in Recyclable Cartons

Standard Product

Product details

General

Application
Interconnect
Color
Aqua
Connector Type
SC
Enclosure Type
Various
Environmental Conditions
Indoor
EU RoHS Indicator
Yes
Item Type
SC
Material
Ceramic
Material - Mounting Hardware
Fiber Termination, No Polish
OEM Brand Name
Hubbell Premise Wiring
Performance
  • Optical - Insertion loss - 0.5dB (0.35dB typical), 0.75dB max
  • Optical - Mating durability - 500 cycles <
  • 0.1dB change
  • Optical - Multimode return loss - 35dB Typ, 22dB minimum
  • Optical - Singlemode return loss - 55dB Typ, 40dB minimum
  • Environmental - Operating temperature - 0 ºC to +70 ºC
Repeatability
0.1 dB
Service Life
500 matings
Style
PROclick
Sub Brand
OptiChannel
Temperature Rating
0C to 70C
UPC
662620224077

Dimensions

Display Size
2.5 mm

Electrical Ratings

Connectivity
Fiber Optic Connector
Insertion Loss
0.75 dB Max
Return Loss
26

Conductor Related

Fiber Size
125 Micron
Fiber Type
OM3/OM4, MM

Certifications And Compliance

Industry Standard(s)
  • Telcordia GR-326-CORE
  • TIA-568-C.3
  • TIA-604-FOCIS

Logistics

Carton Quantity
10
Pallet Quantity
1610