HUBBELL PREMISE WIRING
WBP_FCW4SPRDGSA_PRODIMAGE
WBP_FCW4SPRDGSA_PRODIMAGE
Discontinued

FCW Series Wall Mount Cabinet, 4 Splice Cassettes or 4 Adapter Panels (Unloaded), Red, NAFTA.

Brand:

Hubbell Premise Wiring

Catalog ID:

FCW4SPRDGSAC

Wall Mount Cabinet, Double-Door, 4 Splice Cassettes or 4 FSP Adapters (Unloaded), Red, NAFTA.

  • Accepts OCSP Series Splice Cassettes and/or FSP Adapters
  • Conduit Entry Plugs, Top and Bottom
  • Locking Front Door
  • Red
  • NAFTA

GSA

Product details

General

Application

FCW Wall Mount Cabinet, Double Door, Fiber Interconnect

Catalog Number

FCW4SPRDGSAC

Color

Red

Compatibility

FSP-Series Panels

Enclosure Type

Wall Mount, Splice Cassette, Double Door, Red, NAFTA

EU RoHS Indicator

Yes

Item Type

Wall Mounted Enclosures, GSA

Material

Cold Rolled Steel

Material - Mounting Hardware

Wall, Stud

Type

Wall Mount Enclosore

UPC

662620670430

Dimensions

Depth

3.26 in

Height

12 in

Thickness

0.0625

Conductor Related

Cable Entry

Top/Bottom

Certifications And Compliance

Industry Standard(s)

  • EIA/ECA-310-E
  • TIA-569-D

Resources and downloads

Specifications