HUBBELL PREMISE WIRING
WBP_FCW4SPRDGSA_PRODIMAGE
WBP_FCW4SPRDGSA_PRODIMAGE
WBP_FCW4SPRDGSA_open_PRODIMAGE
Discontinued

FCW Series Wall Mount Cabinet, Wall Mount, 2 Door, With Handles, 4 Adapter Panels, Red, GSA, Red

Brand:

Hubbell Premise Wiring

Catalog ID:

FCW4SPRDGSA

Fiber Optic, Cabinet, Wall Mount, 2 Door, With Handles, 4SP, Red, GSA, Red.

Standard Product

Product details

General

Application

FCW Wall Mount Cabinet, Double Door, Red

Catalog Number

FCW4SPRDGSA

Color

Red

Compatibility

FSP-Series Panels

Construction Material - Main

16 gauge cold rolled steel

Enclosure Type

Standard, NAFTA

EU RoHS Indicator

Yes

Item Type

4 FSP Series Panel Capacity, GSA

Material - Mounting Hardware

Wall, Stud

Number Of Ports

96

OEM Brand Name

Hubbell Premise Wiring

Style

Unloaded, 4 LGX Panels

Type

Wall Mount Enclosure

UPC

662620243054

Dimensions

Cubic Capacity

1307.9 cu.in

Depth

16.4 in

Height

5.5 in

Thickness

0.0625

Width

14.5 in

Conductor Related

Cable Entry

Top/Bottom

Certifications And Compliance

Industry Standard(s)

  • EIA/ECA-310-E
  • TIA-569-D

Resources and downloads