HUBBELL PREMISE WIRING
WBP_FCW4SP_PRODIMAGE
WBP_FCW4SP_PRODIMAGE
Discontinued

FCW Series Wall Mount Cabinet, 2 Door, With Handles, 4 Adapter Panels, Black, GSA, Black

Brand:

Hubbell Premise Wiring

Catalog ID:

FCW4SPGSA

Fiber Optic, Cabinet, Wall Mount, 2 Door, With Handles, 4SP, Black, GSA, Black.

4 FSP Series Panel Capacity, GSA

Product details

General

Application

FCW Wall Mount Cabinet, Double Door

Catalog Number

FCW4SPGSA

Color

Black

Compatibility

FSP-Series Panels

Construction Material - Main

16 gauge cold rolled steel

Enclosure Type

Wall Mount Enclosure

EU RoHS Indicator

Yes

Item Type

4 FSP Series Panel Capacity, GSA

Material

CRS

Material - Mounting Hardware

Wall, Stud

Number Of Ports

96

OEM Brand Name

Hubbell Premise Wiring

Style

Unloaded, 4 LGX Panels

Type

Wall Mount Enclosure

UPC

662620243047

Dimensions

Cubic Capacity

1307.9 cu.in

Depth

16.4 in

Height

5.5 in

Thickness

0.0625

Width

14.5 in

Conductor Related

Cable Entry

Top/Bottom

Resources and downloads