HUBBELL PREMISE WIRING
WBP_FTR1U4H4_PRODIMAGE
WBP_FTR1U4H4_PRODIMAGE
WBP_FTR1U3SP_App-2_PRODIMAGE
WBP_FTR1U3SP_App-3_PRODIMAGE
WBP_FTR1U3SP_App-1_PRODIMAGE

Fiber Optic Rack Mount Tray, 1 Rack Unit with Cover, 3 FSP Panel Openings, Unloaded

Brand:

Hubbell Premise Wiring

Catalog ID:

FTR1U3SP

Fiber Optic, Rack Mount Tray, 1 Rack Unit with Cover, 3 FSP Panel Openings, Unloaded.

Standard Product

Product details

General

Application

Data Transmission

Boot Type

Slim Boot

Catalog Number

FTR1U3SP

Color

Black

Number of Cores

1

Plug Type

RJ45

Sub Brand

Fiber Rack Mount Tray

Temperature Rating

-40 Degrees F to 130 Degrees F

Type

Patch Cord

UPC

662620604466

Certifications And Compliance

Industry Standard(s)

TIA 568.C-2

Logistics

Carton Quantity

1

Pallet Quantity

50

Resources and downloads