HUBBELL PREMISE WIRING
WBP_FTR2U8H4_PRODIMAGE
WBP_FTR2U8H4_PRODIMAGE
WBP_FTR2U8H4_App-1_PRODIMAGE
WBP_FTR2U8H4_App-2_PRODIMAGE

Fiber Optic Rack Mount Tray H4, 2 Rack Unit with Cover, 8 H4 Panel Openings, Unloaded

Brand:

Hubbell Premise Wiring

Catalog ID:

FTR2U8H4

Fiber Optic, Rack Mount Tray, 2 Rack Unit with Cover, 8 H4 Panel Openings, Unloaded.

Unloaded, 4 H4 Cassette

Product details

General

Application

Enterprise and Data Center Applications

Catalog Number

FTR2U8H4

Color

Black

Compatibility

H4 Panels and Cassettes

Construction Material - Main

16 gauge cold rolled steel

Enclosure Type

4 Across Rack Mount Enclosure

EU RoHS Indicator

Yes

Item Type

Rackmount Enclosue

Material - Mounting Hardware

Rackmount Enclosue

Number Of Ports

192

Style

Unloaded, 4 H4 Cassette

Type

Rack Mount Enclosure

UPC

662620614779

Dimensions

Cubic Capacity

1700.436 cu.in

Depth

20.2 in

Height

4.6 in

Width

18.3 in

Conductor Related

Cable Entry

Rear/Sides

Logistics

Carton Quantity

1

Resources and downloads