HUBBELL PREMISE WIRING
HES_ID_FTU4SP_PROIMAGE_doors open_with adapters
HES_ID_FTU4SP_PROIMAGE_doors open_with adapters
HES_ID_FTU4SP_PROIMAGE_doors open with cassettes
HES_ID_FTU4SP_PROIMAGE_close up
+1
HES_ID_FTU4SP_PROIMAGE_doors open empty
Discontinued

Fiber Wallmount Cabinet, Single- Door, 4 FSP Adapters (Unloaded)

Brand:

Hubbell Premise Wiring

Catalog ID:

FTU4SP

OPTIchannel Wall Mount Cabinet, Single- Door, 4) FSP Adapters (Unloaded).

  • Accepts Standard FSP-Series Panels Only
  • Conduit Entry Plugs, Top and Bottom
  • Locking Provisions

4 FSP Series Panel Capacity

Product details

General

Catalog Number

FTU4SP

Compatibility

FSP-Series Panels

Enclosure Type

Standard, Single Door

EU RoHS Indicator

Yes

Item Type

Wall Mounted Enclosures

Material - Mounting Hardware

Wall, Stud

OEM Brand Name

Hubbell Premise Wiring

UPC

662620806303

Dimensions

Thickness

0.0625

Width

13.6 in

Conductor Related

Cable Entry

Top/Bottom

Certifications And Compliance

Industry Standard(s)

  • EIA/ECA-310-E
  • TIA-569-D

Resources and downloads