HUBBELL PREMISE WIRING
WBP_FALCDSS6Y_PRODIMAGE
WBP_FALCDSS6Y_PRODIMAGE

Fiber Adapter, LC Duplex, Screw Mount, Yellow, 6 Pack

Brand:

Hubbell Premise Wiring

Catalog ID:

FANLCDSS6Y

Fiber Optic Adapters, LC Duplex, Screw Mounting, Zircon Sleeves, Yellow, 6 Pack.

  • LC Duplex
  • Screw Mounting
  • Zircon Sleeves
  • Yellow
  • 6 Pack

6-Pack

Product details

General

Adapter Type

Duplex

Application

Data Outlet

Catalog Number

FANLCDSS6Y

Color

Yellow

Environmental Conditions

Indoor

Item Type

6-LC Duplex

Material

Zirconia

Material - Mounting Hardware

Screw Mounting

Mounting Type

Screw

Repeatability

0.1 dB

Service Life

500 matings

Style

LC Duplex

Sub Brand

OptiChannel

Temperature Rating

0C to 70C

UPC

662620341330

Dimensions

Display Size

1.25 mm

Electrical Ratings

Connectivity

Receptacle

Insertion Loss

0.75 dB

Return Loss

55

Conductor Related

Fiber Size

125 Micron

Fiber Type

Singlemode or Multimode

Certifications And Compliance

Industry Standard(s)

Telcordia GR-326-CORE;TIA-568-C.3;TIA-604 FOCIS-10

Logistics

Carton Quantity

25