WBP_FSPLCQS6H4B_PRODIMAGE
WBP_FSPLCQS6H4B_PRODIMAGE

Fiber Optic Adapter Panel, H4 Opening, 24 Port, 6 LC Quad, Zircon Ceramic, Blue

Brand:

Hubbell Premise Wiring

Catalog ID:

FSPLCQS6H4B

Fiber Optic, Adapter Panel, H4 Opening, 24 Port, 6 LC Quad, zircon Ceramic, Blue

Standard Product

Product details

General

Application
Interconnect
Color
Blue
Environmental Conditions
Indoor
Item Type
LC Quad
Material
Ceramic Zirconium
Material - Mounting Hardware
Snap-In
Number Of Ports
24
Performance
  • Optical - SM/MM insertion loss - Less than 0.50dB (0.25dB typical)
  • Environmental - Operating temperature - 0 ºC to +75 ºC
Sub Brand
OptiChannel
UPC
662620605449

Electrical Ratings

Insertion Loss
0.30 dB

Conductor Related

Fiber Size
125 Micron
Fiber Type
Singlemode or Multimode

Certifications And Compliance

Industry Standard(s)
  • TIA-568-C.3
  • TIA-604-FOCIS

Logistics

Carton Quantity
4