HUBBELL PREMISE WIRING
WBP_FSPMTPH4AQ6_PRODIMAGE
WBP_FSPMTPH4AQ6_PRODIMAGE
WBP_FSPMTPH4AQ6_App-1_PRODIMAGE

Fiber Optic Adapter Panel, H4 Opening, 6 MTP Simplex, Aqua

Brand:

Hubbell Premise Wiring

Catalog ID:

FSPMTPH4AQ6

Fiber Optic, Adapter Panel, H4 Opening, 6 MTP Simplex, Aqua.

Standard Product

Product details

General

Application

Interconnect

Catalog Number

FSPMTPH4AQ6

Color

Aqua

Environmental Conditions

Indoor

Item Type

MPO

Material

Ceramic Zirconium

Material - Mounting Hardware

Snap-In

Performance

  • Optical - SM/MM insertion loss - Less than 0.50dB (0.25dB typical)
  • Environmental - Operating temperature - 0 ºC to +75 ºC

Sub Brand

OptiChannel

UPC

662620605456

Electrical Ratings

Insertion Loss

0.30 dB

Conductor Related

Fiber Size

125 Micron

Certifications And Compliance

Industry Standard(s)

  • TIA-568-C.3
  • TIA-604-FOCIS

Logistics

Carton Quantity

4

Resources and downloads