HUBBELL PREMISE WIRING
Image not found_2
Image not found_2
Discontinued

Fiber Optic Connectors, Snap-Fit, Flush, SC Simplex, Zircon Sleeves, Beige, Light Almond Housing

Brand:

Hubbell Premise Wiring

Catalog ID:

SFFSCSBELA

Fiber Optic Connectors, Snap-Fit,Flush, SC Simplex, Zircon Sleeves, Beige, Light Almond Housing

  • Snap Fit
  • Lt Almond Housing
  • Flush
  • SC Simplex
  • Beige Adapter

Standard Product

Product details

General

Application

Data Outlet

Catalog Number

SFFSCSBELA

Color

Beige

Color - Housing

Lt Almond

Environmental Conditions

Indoor

Item Type

SC Simplex

Material

Ceramic

Material - Mounting Hardware

Snap-In, Keystone

Mounting Type

Flush

Repeatability

0.1 dB

Service Life

500 matings

Size

.58" X .76"

Style

SC Simplex

Sub Brand

OptiChannel

Temperature Rating

0C to 70C

UPC

662620305684

Electrical Ratings

Connectivity

Receptacle

Insertion Loss

0.75 dB

Certifications And Compliance

Industry Standard(s)

Telcordia GR-326-CORE;TIA-568-C.3;TIA-604 FOCIS-3

Logistics

Carton Quantity

25

Resources and downloads