HUBBELL PREMISE WIRING
WBP_STRAY12F_PRODIMAGE
WBP_STRAY12F_PRODIMAGE

Fiber Optic Splice Tray, 7", 12-Fiber, Fusion

Brand:

Hubbell Premise Wiring

Catalog ID:

STRAY12F

OPTIchannel Splice Tray, 7", 12-Fiber, Fusion.

12 Splice Capacity

Product details

General

Catalog Number

STRAY12F

Color

Compatibility

FCR, FTR, FCW, FSS, FTU4SP Series

EU RoHS Indicator

Yes

Item Type

Fusion Splice

Material - Mounting Hardware

Stud or Wire Tie

OEM Brand Name

Hubbell Premise Wiring

Style

Splice Trays

Type

Splice Trays

UPC

662620805405

Dimensions

Thickness

0.03

Conductor Related

Cable Entry

Left or Right

Logistics

Carton Quantity

25

Pallet Quantity

675