WBP_FPLCS3SM_angle_PRODIMAGE
WBP_FPLCS3SM_angle_PRODIMAGE

Fiber, Pigtail, Bundle, 250 Micron, Buffered Loose Tube, LC-Multi Mode, 6-Fiber Strands, OM4 Fiber, 3 Meter

Brand:

Hubbell Premise Wiring

Catalog ID:

FHPBKLTR6LC4M

Fiber, Pigtail, Bundle, 250 Micron, Buffered Loose Tube, LC-Multi Mode, 6-Fiber Strands, OM4 Fiber, 3 Meter

Standard Product

Product details

General

Application
Optical Signal
Attenuation
.75dB Per End
Boot Type
Standard Strain Relief Boot
Connector Type
LC
Insulation
PVC
Item Type
LC-MM Pigtails
Material
Glass Fiber
Material - Insulation
Flame Redardant PVC
Material - Jacket
Flame Redardant PVC
Plug Type
LC-MM, 6F, 250LT, OM4
Temperature Rating
TIA 568-C.3
UPC
662620363127

Dimensions

Display Size
50 Micron
Length (Meters)
3 m
Outside Diameter
0.2
Pitch
6

Electrical Ratings

Connectivity
Plug-In

Conductor Related

Conductor Type
Glass
Fiber Type
Riser
Mode
OM4
Number of Fibers
6
Wire Size
50 Micron
Wire Type
Multimode

Logistics

Carton Quantity
50