HUBBELL PREMISE WIRING
WBP_FTUOS12SP_PRODIMAGE
WBP_FTUOS12SP_PRODIMAGE
WBP_FTUOS12SP_App-1_PRODIMAGE

Fiber Wallmount Cabinet, Hinged, NEMA 4X, 12 FSP Panel Openings, 6 Splice Tray Capacity

Brand:

Hubbell Premise Wiring

Catalog ID:

FTUOS12SP

Fiber Optic, Wall Mount Cabinet, Hinged, NEMA 4X, 12 FSP Panel Openings, 6 Splice Tray Capacity.

NEMA 4x

Product details

General

Application

OSP Wall Mount

Catalog Number

FTUOS12SP

Color

Black

Compatibility

FSP Series Panels and LGX MPO Cassettes

Construction Material - Main

16 gauge cold rolled steel

Enclosure Type

Outdoor 12 Panel Capacity

EU RoHS Indicator

Yes

Item Type

Wall Mounted Enclosures

Material - Mounting Hardware

Pole Mount/Wall Mount

Number Of Ports

288

Style

Unloaded, 12 Panel Capacity

Type

Outside Plant Wall Mount Enclosure

UPC

662620614830

Dimensions

Cubic Capacity

775.18 cu.in

Depth

14 in

Height

4.9 in

Width

11.3 in

Conductor Related

Cable Entry

Rear/Sides

Resources and downloads