HUBBELL PREMISE WIRING
HES_ID_FTU4SP_PROIMAGE_doors open_with adapters
HES_ID_FTU4SP_PROIMAGE_doors open_with adapters

Fiber Wallmount Cabinet, Single- Door, 4 FSP Adapters (Unloaded)

Brand:

Hubbell Premise Wiring

Catalog ID:

FTU4SPT

Wall Mount Cabinet, Single- Door, 4 FSP Adapters (Unloaded)

  • Accommodates up to 48 fiber ports
  • Suitable for loose tube, tight buffer and ribbon cable
  • Cable entry tie down points
  • Single door with optional key lock available
  • Top or bottom cable entry
  • Accepts 4 LGX compatible adapter plate

4 FSP Series Panel Capacity

Product details

General

Catalog Number

FTU4SPT

Color

Black

Compatibility

FTU Series Wallmount

Construction Material - Main

18 GA Steel, Black powder coat

Enclosure Type

Standard, Single Door

Item Type

Wall Mounted Enclosures

Material - Mounting Hardware

Wall, Stud

Type

Wall Mount Enclosure

UPC

662620343785

Dimensions

Cubic Capacity

523.25 cu.in

Depth

3.5 in

Height

11.5 in

Weight

8 lb

Width

13 in

Conductor Related

Cable Entry

Top/Bottom

Resources and downloads