HUBBELL PREMISE WIRING
WBP_G1100_PRODIMAGE
WBP_G1100_PRODIMAGE
WBP_G1100_detail_PRODIMAGE
WBP_G1100_alt_PRODIMAGE

Kellems Wire Management, Liquidtight System, Non-Metallic PolyTuff® I Conduit, Gray, 3/4", 100 feet

Brand:

Hubbell Premise Wiring

Catalog ID:

G1075

Kellems Wire Management, Liquidtight System, Non-Metallic PolyTuff® I Conduit, Gray, 3/4", 100 feet

Wet and Damp Locations

Product details

General

Application

  • UL1660

Catalog Number

G1075

Color

Gray

EU RoHS Indicator

Yes

Finish Type

Smooth

Item Type

Standard Product

Load Capacity

Extra Flexible

Material

Co-extruded rigid and flexible PVC

Performance

  • Electrical - Voltage Rating - 600V Maximum
  • Environmental - Operating Temperature - Dry Env. 0°F to +140°F (-18°C to +60°C)
  • Environmental - Operating Temperature - Oil Env. 0°F to +158°F (-18°C to +70°C)
  • Environmental - Operating Temperature - Wet Env. 0°F to +140°F (-18°C to +60°C)

Specifications

  • Bend Radius Inches (mm) - 4.00" (101.6)
  • Conduit ID/OD Inches (mm) - .83"/1.04" (21.1/26.4)
  • Material - Co-extruded rigid and flexible PVC
  • Trade Size - 3/4 Inch

Type

PolyTuff® I Liquidtight Conduit

UPC

783585498003

Dimensions

Length

100 ft

Trade Size

3/4

Width

1.04 in

Electrical Ratings

Voltage Rating

600 V

Certifications And Compliance

Industry Standard(s)

  • Meets Requirements Of NEC
  • UL Listed 1660. Approved For Outdoor And Direct Burial

Standards - RoHS Compliance Status

CM

Logistics

Carton Quantity

100

Pallet Quantity

2000