HUBBELL PREMISE WIRING
WBP_HBBB14210A_PRODIMAGE
WBP_HBBB14210A_PRODIMAGE
WBP_HBBB14416H_HYG14B2TC2C6C_app_PRODIMAGE
WBP_HBBB14210A_HGBL06D_app_PRODIMAGE

Grounding and Bonding, Bus Bar, 2" x 10", 8D, Insulated

Brand:

Hubbell Premise Wiring

Catalog ID:

HBBB14210A

Grounding and Bonding, Bus Bar, 2" x 10", 8D, Insulated

Product details

General

Catalog Number

HBBB14210A

Finish Type

Copper

Mounting Type

Wall Mount

Type

Busbar

UPC

662620303673

Dimensions

Height

2 in

Length

10 in

Certifications And Compliance

Industry Standard(s)

  • TIA-607 Compliant
  • UL

Logistics

Carton Quantity

1

Pallet Quantity

198