HUBBELL PREMISE WIRING
WBP_HBL793_PRODIMAGE
WBP_HBL793_PRODIMAGE

Wall Boxes, Data Box, Mud Ring, 3-Gang, 5/8" Depth

Brand:

Hubbell Premise Wiring

Catalog ID:

HBL793

Wall Boxes, Data Box, Mud Ring, 3-Gang, 5/8" Depth

  • Compatible with HBL263
  • Accepts industry standard wallplates for consistent appearance
  • Includes Raised Grounding Screws
  • 12.30 Cu.In. Capacity

3-Gang

Product details

General

Accessory Type

Mud Rings

Application

Flush mount in wall

Application - For Use On

Wall

Catalog Number

HBL793

Color

Natural

Construction Material - Main

Pre Galvanzied Steel

EU RoHS Indicator

No

Material

Pre Galvanized Steel

Series

Large Capacity

Size

3-Gang

Specifications

  • Capacity (cu. in.) - 12.7
  • Compatible with - HBL263

Type

Accessories

UPC

783585445496

Certifications And Compliance

Certified Listed

cULus Listed

Industry Standard(s)

cULus Listed

Logistics

Carton Quantity

15

Resources and downloads

Specifications