HUBBELL PREMISE WIRING
WBP_HBLPP10GFBK_PRODIMAGE
WBP_HBLPP10GFBK_PRODIMAGE

Aluminum Service Poles, 10" 2" Height, 1)GFCI Duplex, 2) Decorator Duplexes, Black

Brand:

Hubbell Premise Wiring

Catalog ID:

HBLPP10GFBK

Aluminum Service Poles, 10" 2" Height, 1)GFCI Duplex, 2) Decorator Duplexes, Black

  • A blank pole with knockouts is offered
  • Ceiling trim mounting plate and scuff boot
  • Gray or ivory painted and clear anodized aluminum

Product details

General

Catalog Number

HBLPP10GFBK

Color

Black

EU RoHS Indicator

Contact Manufacturer

Knockouts

1

Number of Receptacles

3

Series

Three Service Pole

Type

with GFCI Protection

UPC

783585483931

Dimensions

Height

122 in

Resources and downloads