HUBBELL PREMISE WIRING
WBP_HBLPP10BK_PRODIMAGE
WBP_HBLPP10BK_PRODIMAGE
WBP_HBLPP10BK_large_PRODIMAGE
WBP_HBLPP10BK_App-2_PRODIMAGE
WBP_HBLPP10BK_App-1_PRODIMAGE

Aluminum Service Poles, 12' 2" Height, 2)Decorator Duplex, Black

Brand:

Hubbell Premise Wiring

Catalog ID:

HBLPP12BK

Aluminum Service Poles, 12' 2" Height, 2)Decorator Duplex, Black

  • A blank pole with knockouts is offered
  • Ceiling trim mounting plate and scuff boot
  • Gray or ivory painted and clear anodized aluminum

Product details

General

Catalog Number

HBLPP12BK

Color

Black

EU RoHS Indicator

Contact Manufacturer

Knockouts

2

Number of Receptacles

2

Series

Three Service Pole

Type

Standard Duplex

UPC

783585476087

Dimensions

Height

146 in

Logistics

Carton Quantity

1

Resources and downloads