HUBBELL PREMISE WIRING
WBP_HBLPP10GF_PRODIMAGE
WBP_HBLPP10GF_PRODIMAGE

Aluminum Service Poles, 12' 2" Height, 1)GFCI, 2) Decorator Duplexes, Gray

Brand:

Hubbell Premise Wiring

Catalog ID:

HBLPP12GF

Aluminum Service Poles, 12' 2" Height, 1)GFCI, 2) Decorator Duplexes, Gray

  • A blank pole with knockouts is offered
  • Ceiling trim mounting plate and scuff boot
  • Gray or ivory painted and clear anodized aluminum

Product details

General

Catalog Number

HBLPP12GF

Color

Gray

EU RoHS Indicator

Contact Manufacturer

Knockouts

1

Number of Receptacles

3

Series

Three Service Pole

Type

with GFCI Protection

UPC

783585476094

Dimensions

Height

146 in

Resources and downloads