HUBBELL PREMISE WIRING
WBP_HBT0204S_PRODIMAGE
WBP_HBT0204S_PRODIMAGE
WBP_HBT0204_spliced_PRODIMAGE
WBP_HBT_WireBasket_app-28_PRODIMAGE
+1
WBP_HBT_WireBasket_app-23_PRODIMAGE

Wire Basket Tray, 2" x 6" x 118", Flat, Pre-Galvanized

Brand:

Hubbell Premise Wiring

Catalog ID:

HBT0206S

Wire Basket Tray, Overhead Tray, 2" x 6" x 118", Flat, Pre-Galvanized

Flat

Product details

General

Application

Straight Sections

Catalog Number

HBT0206S

Construction

Fabricated

Cover Type

No Cover

EU RoHS Indicator

Yes

Finish Type

Pre-Galvanized

Item Type

Overhead

Knockouts

None

Material

Steel

Specifications

  • Device Finish - Pre-Galvanized
  • Load (Lb/ft) - 50
  • Weight per Piece - 9 Lb
  • Width In (mm) - 6" (152)

Sub Brand

Wire Basket Tray

UPC

783585416144

Dimensions

Cubic Capacity

24 cu.in

Depth

2 in

Dimensions

118 in x 6 in x 2 in

Height

2 in

Length

118 in

Straight Section Length

118 in

Width

6 in

Certifications And Compliance

Industry Standard(s)

  • cUL Classified
  • UL Classified

Non Hazardous Location

Non Hazardous

Resources and downloads

Specifications

Installation Manuals