HUBBELL PREMISE WIRING
WBP_HBT0204SBK_PRODIMAGE
WBP_HBT0204SBK_PRODIMAGE
WBP_HBT0204BK_alt-2_PRODIMAGE
WBP_HBT_WireBasket_app-28_PRODIMAGE
+3
WBP_HBT0204BK_alt-1_PRODIMAGE

Wire Basket Tray, 2" x 8" x 118", Flat, Black

Brand:

Hubbell Premise Wiring

Catalog ID:

HBT0208SBK

Wire Basket Tray, Overhead Tray, 2" x 8" x 118", Flat, Black

  • 100% recycled steel
  • Painted tray assure proper grounding at splices
  • Flat shaped cross-wires provide more surface area
  • Flat ribs support weight of cables and reduce stress

Product details

General

Catalog Number

HBT0208SBK

Color

Black

EU RoHS Indicator

Contact Manufacturer

Specifications

  • Device Finish - Black Powder Coat
  • Load (Lb/ft) - 52
  • Weight per Piece - 10.5 Lb
  • Width In (mm) - 8" (203)

Sub Brand

Wire Basket Tray

UPC

783585416410

Dimensions

Cubic Capacity

32 cu.in

Depth

2 in

Dimensions

118 in x 8 in x 2 in

Height

2 in

Length

118 in

Straight Section Length

118 in

Width

8 in

Certifications And Compliance

Industry Standard(s)

  • cUL Classified
  • UL Classified

Resources and downloads

Specifications

Installation Manuals