HUBBELL PREMISE WIRING
WBP_HBT450204_PRODIMAGE
WBP_HBT450204_PRODIMAGE

Wire Basket Tray, Preformed Radius, 30 Degree, 6" High X 18" Wide, Pre-Galvanized

Brand:

Hubbell Premise Wiring

Catalog ID:

HBT300618

Wire Basket Tray, Preformed Radius, 30 Degree, 6" High X 18" Wide, Pre-Galvanized

  • Provides Labor and Time Savings
  • Use with Round and Flat Wire Style Tray
  • Splicing Hardware Included

Product details

General

Catalog Number

HBT300618

EU RoHS Indicator

Contact Manufacturer

Type

30 Degree

UPC

783585483023

Dimensions

Width

18 in

Resources and downloads

Specifications

Installation Manuals