HUBBELL PREMISE WIRING
WBP_HBT450204_PRODIMAGE
WBP_HBT450204_PRODIMAGE

Wire Basket Tray, Preformed Radius, 45 Degree, 2" High X 24" Wide, Pre-Galvanized

Brand:

Hubbell Premise Wiring

Catalog ID:

HBT450224

Wire Basket Tray, Preformed Radius, 45 Degree, 2" High X 24" Wide, Pre-Galvanized

  • Provides Labor and Time Savings
  • Use with Round and Flat Wire Style Tray
  • Splicing Hardware Included

Product details

General

Catalog Number

HBT450224

EU RoHS Indicator

Contact Manufacturer

Type

45 Degree

UPC

783585482347

Dimensions

Width

24 in

Resources and downloads

Specifications

Installation Manuals