HUBBELL PREMISE WIRING
WBP_HBTCB4_PRODIMAGE
WBP_HBTCB4_PRODIMAGE

Wire Basket Tray, Overhead Tray, Accessories, Bracket, C-Shaped, For 18" Tray, Pre-Galvanized

Brand:

Hubbell Premise Wiring

Catalog ID:

HBTCB18

Wire Basket Tray, Overhead Tray, Accessories, Bracket, C-Shaped, For 18" Tray, Pre-Galvanized

  • Support 18" Wide Tray
  • Wall Mount
  • Station Mount with HBTUPC

Standard Product

Product details

General

Application

  • For 18" Tray

Catalog Number

HBTCB18

Construction

Fabricated

EU RoHS Indicator

No

Finish Type

Pre-Galvanized

Item Type

C-Brackets

Material

Steel

Specifications

  • Weight - 2.7 Lb
  • Width In (mm) - 18" (457)

Sub Brand

Wire Basket Tray

Type

C-Brackets

UPC

783585417868

Dimensions

Width

18 in

Certifications And Compliance

Non Hazardous Location

Non-Hazardous

Resources and downloads

Specifications

Installation Manuals