HUBBELL PREMISE WIRING
WBP_HBTCG_PRODIMAGE
WBP_HBTCG_PRODIMAGE

Wire Basket Tray, Overhead Tray, Accessories, Cable Guide

Brand:

Hubbell Premise Wiring

Catalog ID:

HBTCG

Wire Basket Tray, Overhead Tray, Accessories, Cable Guide

  • Maintains Cable Bend Radius
  • Acts as a Divider fo Straight Sections and Fittings
  • For use with 2", 4" and 6" Deep Tray

Standard Product

Product details

General

Application

  • Cable Positioning

Catalog Number

HBTCG

Construction

Fabricated

EU RoHS Indicator

No

Item Type

Cable Guide

Material

Steel

Specifications

Weight - 1 Lb

Sub Brand

Wire Basket Tray

Type

Cable Guide

UPC

783585418254

Certifications And Compliance

Non Hazardous Location

Non-Hazardous

Resources and downloads