WBP_HBTCLGS12BK_PRODIMAGE
WBP_HBTCLGS12BK_PRODIMAGE

Wire Basket Tray, Overhead Tray, Accessories, Ceiling Support, For 20" Tray, Black

Brand:

Hubbell Premise Wiring

Catalog ID:

HBTCLGS20BK

Wire Basket Tray, Overhead Tray, Accessories, Ceiling Support, For 20" Tray, Black

Standard Product

Product details

General

Application
For 20" Tray
Color
Black
Construction
Fabricated
EU RoHS Indicator
No
Item Type
Ceiling Support
Material
Steel
Style
Sub Brand
Wire Basket Tray
Type
Ceiling
UPC
783585418117

Dimensions

Width
20 in

Certifications And Compliance

Non Hazardous Location
Non-Hazardous

Resources and downloads