HUBBELL PREMISE WIRING
WBP_HBTCTRS4_PRODIMAGE
WBP_HBTCTRS4_PRODIMAGE

Wire Basket Tray, Overhead Tray, Accessories, Center Support, For 12" Tray, Pre-Galvanized

Brand:

Hubbell Premise Wiring

Catalog ID:

HBTCTRS12

Wire Basket Tray, Overhead Tray, Accessories, Center Support, For 12" Tray, Pre-Galvanized

Standard Product

Product details

General

Application

For 12" Tray

Catalog Number

HBTCTRS12

Construction

Fabricated

EU RoHS Indicator

No

Finish Type

Pre-Galvanized

Item Type

Center Support

Material

Steel

Specifications

  • Weight - 2.7 Lb
  • Width In (mm) - 12" (305)

Style

Sub Brand

Wire Basket Tray

Type

Center

UPC

783585417943

Dimensions

Width

12 in

Certifications And Compliance

Non Hazardous Location

Non-Hazardous

Resources and downloads