HUBBELL PREMISE WIRING
WBP_HBTCTRS4BK_PRODIMAGE
WBP_HBTCTRS4BK_PRODIMAGE
Discontinued

Wire Basket Tray, Overhead Tray, Accessories, Center Support, For 18" Tray, Black

Brand:

Hubbell Premise Wiring

Catalog ID:

HBTCTRS18BK

Wire Basket Tray, Overhead Tray, Accessories, Center Support, For 18" Tray, Black

Standard Product

Product details

General

Application

For 18" Tray

Catalog Number

HBTCTRS18BK

Color

Black

Construction

Fabricated

EU RoHS Indicator

No

Item Type

Center Support

Material

Steel

Style

Sub Brand

Wire Basket Tray

Type

Center

UPC

783585417998

Dimensions

Width

18 in

Certifications And Compliance

Non Hazardous Location

Non-Hazardous

Resources and downloads