HUBBELL PREMISE WIRING
WBP_HBTCVR4_PRODIMAGE
WBP_HBTCVR4_PRODIMAGE

Wire Basket Tray, Overhead Tray, Accessories, Tray Cover, For 12" Tray, Steel, Pre-Galvanized

Brand:

Hubbell Premise Wiring

Catalog ID:

HBTCVR12

Wire Basket Tray, Overhead Tray, Accessories, Tray Cover, For 12" Tray, Steel, Pre-Galvanized

Standard Product

Product details

General

Application

12" Wide

Catalog Number

HBTCVR12

Construction

Fabricated

EU RoHS Indicator

No

Finish Type

Pre-Galvanized

Item Type

Cover Assembly

Material

Steel

Specifications

  • Length In (mm) - 59" (1500)
  • Material - Galvanized Steel
  • Width In (mm) - 12" (305)

Sub Brand

Wire Basket Tray

UPC

783585419459

Dimensions

Dimensions

59 in x 12 in x 0.1 in

Height

0.1 in

Length

59 in

Width

12 in

Certifications And Compliance

Non Hazardous Location

Non-Hazardous

Resources and downloads

Specifications

Installation Manuals