HUBBELL PREMISE WIRING
WBP_HBTCVR4_PRODIMAGE
WBP_HBTCVR4_PRODIMAGE
WBP_HBTCVR4_HBTDIV2_App_PRODIMAGE

Wire Basket Tray, Overhead Tray, Accessories, Tray Cover, For 4" Tray, Steel, Pre-Galvanized

Brand:

Hubbell Premise Wiring

Catalog ID:

HBTCVR4

Wire Basket Tray, Overhead Tray, Accessories, Tray Cover, For 4" Tray, Steel, Pre-Galvanized

Standard Product

Product details

General

Application

4" Wide

Catalog Number

HBTCVR4

Construction

Fabricated

EU RoHS Indicator

No

Finish Type

Pre-Galvanized

Item Type

Cover Assembly

Material

Steel

Specifications

  • Length In (mm) - 59" (1500)
  • Material - Galvanized Steel
  • Width In (mm) - 4" (102)

Sub Brand

Wire Basket Tray

UPC

783585419398

Dimensions

Dimensions

4.5 in x 6.5 in x 6.61 in

Height

6.61 in

Length

4.5 in

Width

6.5 in

Certifications And Compliance

Non Hazardous Location

Non-Hazardous

Resources and downloads