HUBBELL PREMISE WIRING
WBP_HBTINSM04BK_PRODIMAGE
WBP_HBTINSM04BK_PRODIMAGE

Wire Basket Tray, Overhead Tray, Accessories, Metal Inserts, 8" x 60", Steel, Black

Brand:

Hubbell Premise Wiring

Catalog ID:

HBTINSM08BK

Wire Basket Tray, Overhead Tray, Accessories, Metal Inserts, 8" x 60", Steel, Black

Standard Product

Product details

General

Application

8" Wide X 60" Length

Catalog Number

HBTINSM08BK

Color

Black

Construction

Fabricated

EU RoHS Indicator

No

Item Type

Insert Assembly

Material

Steel

Sub Brand

Wire Basket Tray

Type

Flat

UPC

783585419206

Dimensions

Dimensions

12 in x 6 in x 4 in

Height

4 in

Length

12 in

Width

6 in

Certifications And Compliance

Non Hazardous Location

Non-Hazardous

Resources and downloads