HUBBELL PREMISE WIRING
WBP_HBTINSNM04_PRODIMAGE
WBP_HBTINSNM04_PRODIMAGE

Wire Basket Tray, Overhead Tray, Accessories, Plastic Inserts, 4" x 120", White

Brand:

Hubbell Premise Wiring

Catalog ID:

HBTINSNM04

Wire Basket Tray, Overhead Tray, Accessories , Plastic Inserts, 4" x 120", White

Standard Product

Product details

General

Application

4" Wide X 120" Length

Catalog Number

HBTINSNM04

Color

Black

Construction

Fabricated

EU RoHS Indicator

No

Item Type

Insert Assembly

Material

Plastic

Specifications

  • Length In (mm) - 118" (3000)
  • Material - Polymer
  • Weight - 0.5 Lb
  • Width In (mm) - 4" (102)

Sub Brand

Wire Basket Tray

Type

Flat

UPC

783585419077

Dimensions

Dimensions

4 in x 12 in x 4 in

Height

4 in

Length

4 in

Width

12 in

Certifications And Compliance

Non Hazardous Location

Non-Hazardous

Resources and downloads