HUBBELL PREMISE WIRING
WBP_HBTLB4BK_PRODIMAGE
WBP_HBTLB4BK_PRODIMAGE
Discontinued

Wire Basket Tray, Overhead Tray, Accessories, Wall Bracket, L-Shaped, For 20" Tray, Black

Brand:

Hubbell Premise Wiring

Catalog ID:

HBTLB20BK

Wire Basket Tray, Overhead Tray, Accessories, Wall Bracket, L-Shaped, For 20" Tray, Black

Standard Product

Product details

General

Application

For 20" Tray

Catalog Number

HBTLB20BK

Color

Black

Construction

Fabricated

EU RoHS Indicator

No

Item Type

L-Bracket

Material

Steel

Sub Brand

Wire Basket Tray

Type

L-Brackets

UPC

783585417776

Dimensions

Dimensions

2 in x 2 in x 6 in

Height

6 in

Length

2 in

Width

2 in

Certifications And Compliance

Non Hazardous Location

Non-Hazardous

Resources and downloads

Specifications

Installation Manuals