HUBBELL PREMISE WIRING
WBP_HBTLB4_PRODIMAGE
WBP_HBTLB4_PRODIMAGE

Wire Basket Tray, Overhead Tray, Accessories, Wall Bracket, L-Shaped, For 6" Tray, Pre-Galvanized

Brand:

Hubbell Premise Wiring

Catalog ID:

HBTLB6

Wire Basket Tray, Overhead Tray, Accessories, Wall Bracket, L-Shaped, For 6" Tray, Pre-Galvanized

Standard Product

Product details

General

Application

For 6" Tray

Catalog Number

HBTLB6

Construction

Fabricated

EU RoHS Indicator

No

Finish Type

Pre-Galvanized

Item Type

L-Bracket

Material

Steel

Specifications

  • Weight - 0.8 Lb
  • Width In (mm) - 6" (152)

Sub Brand

Wire Basket Tray

Type

L-Brackets

UPC

783585417660

Dimensions

Dimensions

6 in x 6 in x 4 in

Height

4 in

Length

6 in

Width

6 in

Certifications And Compliance

Non Hazardous Location

Non-Hazardous

Resources and downloads

Specifications

Installation Manuals