HUBBELL PREMISE WIRING
WBP_HBTLC_PRODIMAGE
WBP_HBTLC_PRODIMAGE

Wire Basket Tray, Overhead Tray, Accessories, Label Clip

Brand:

Hubbell Premise Wiring

Catalog ID:

HBTLC

Wire Basket Tray, Overhead Tray, Accessories, Label Clip

Standard Product

Product details

General

Application

Clip-On

Catalog Number

HBTLC

Construction

Fabricated

EU RoHS Indicator

No

Item Type

Label Clips

Material

Steel

Specifications

Weight - 0.1 Lb

Sub Brand

Wire Basket Tray

Type

Clips

UPC

783585418247

Dimensions

Dimensions

2 in x 2 in x 1.5 in

Height

1.5 in

Length

2 in

Width

2 in

Certifications And Compliance

Non Hazardous Location

Non-Hazardous

Resources and downloads