HUBBELL PREMISE WIRING
WBP_HBTSS4BK_PRODIMAGE
WBP_HBTSS4BK_PRODIMAGE

Wire Basket Tray, Overhead Tray, Accessories, Shelf Support, For 16" Tray, Black

Brand:

Hubbell Premise Wiring

Catalog ID:

HBTSS16BK

Wire Basket Tray, Overhead Tray, Accessories, Shelf Support, For 16" Tray, Black

Standard Product

Product details

General

Application

For 16" Tray

Catalog Number

HBTSS16BK

Color

Black

Construction

Fabricated

EU RoHS Indicator

No

Item Type

Shelf Support

Material

Steel

Sub Brand

Wire Basket Tray

Type

Shelf Brackets

UPC

783585417578

Dimensions

Width

16 in

Certifications And Compliance

Non Hazardous Location

Non-Hazardous

Resources and downloads

Specifications

Installation Manuals