HUBBELL PREMISE WIRING
WBP_HBTU002424_PRODIMAGE
WBP_HBTU002424_PRODIMAGE
Discontinued

Wire Basket Tray, Under Floor Tray, Flat x 24" Wide x 24" Length, Round, Pre-Galvanized

Brand:

Hubbell Premise Wiring

Catalog ID:

HBTU002424

Wire Basket Tray, Under Floor Tray, Flat x 24" Wide x 24" Length, Round, Pre-Galvanized

Round

Product details

General

Application

Straight Sections

Catalog Number

HBTU002424

Construction

Fabricated

Cover Type

No Cover

EU RoHS Indicator

No

Finish Type

Pre-Galvanized

Item Type

Under Floor

Knockouts

None

Material

Steel

Style

Round

Sub Brand

Wire Basket Tray

Type

Tray

UPC

783585418858

Dimensions

Length

24 in

Width

24 in

Certifications And Compliance

Non Hazardous Location

Non Hazardous

Resources and downloads

Specifications

Installation Manuals