WBP_HBTU020624_PRODIMAGE
WBP_HBTU020624_PRODIMAGE
Discontinued

Wire Basket Tray, Under Floor Tray, 2" High x 12" Wide x 72" Length, Round, Pre-Galvanized

Brand:

Hubbell Premise Wiring

Catalog ID:

HBTU021272

Wire Basket Tray, Under Floor Tray, 2" High x 12" Wide x 72" Length, Round, Pre-Galvanized

Round

Product details

General

Application
Straight Sections
Construction
Fabricated
Cover Type
No Cover
EU RoHS Indicator
No
Finish Type
Pre-Galvanized
Item Type
Under Floor
Knockouts
None
Material
Steel
Style
Round
Sub Brand
Wire Basket Tray
Type
Tray
UPC
783585418575

Dimensions

Depth
2 in
Length
72 in
Straight Section Length
72
Width
12 in

Certifications And Compliance

Non Hazardous Location
Non Hazardous

Resources and downloads