HUBBELL PREMISE WIRING
WBP_HBTU020624_PRODIMAGE
WBP_HBTU020624_PRODIMAGE
Discontinued

Wire Basket Tray, Under Floor Tray, 6" High x 6" Wide x 24" Length, Round, Pre-Galvanized

Brand:

Hubbell Premise Wiring

Catalog ID:

HBTU060624

Wire Basket Tray, Under Floor Tray, 6" High x 6" Wide x 24" Length, Round, Pre-Galvanized

Round

Product details

General

Application

Straight Sections

Catalog Number

HBTU060624

Construction

Fabricated

Cover Type

No Cover

EU RoHS Indicator

No

Finish Type

Pre-Galvanized

Item Type

Under Floor

Knockouts

None

Material

Steel

Style

Round

Sub Brand

Wire Basket Tray

Type

Tray

UPC

783585418704

Dimensions

Depth

6 in

Length

24 in

Straight Section Length

24

Width

6 in

Certifications And Compliance

Non Hazardous Location

Non Hazardous

Resources and downloads

Customer Notices

Specifications

Installation Manuals