HUBBELL PREMISE WIRING
WBP_HC5EBK01_PRODIMAGE
WBP_HC5EBK01_PRODIMAGE
Discontinued

Copper Solutions, Patch Cords, SPEEDGAIN, Cat 5e, Slim, 20' Length, Black

Brand:

Hubbell Premise Wiring

Catalog ID:

HC5EBK20

Copper Solutions, Patch Cords, SPEEDGAIN, Cat 5e, Slim, 20' Length, Black

Standard Product

Product details

General

Attenuation

.1dB

Boot Type

PVC

Catalog Number

HC5EBK20

Color

Black

EU RoHS Indicator

Yes

Item Type

NEXTSPEED Category 6 and 5e Patch Cords

Material - Insulation

Flame Redardant PVC

Material - Jacket

Flame Redardant PVC

OEM Brand Name

Hubbell Premise Wiring

Performance

  • Mechanical - Cable to plug tensile strength - 20+ lbs.
  • Mechanical - Mating Cycles - 2000+

Plug Type

RJ45

Specifications

  • Conductor - 24AWG UTP
  • Contact Plating - 50 micro-inch Gold with 100 micro-inch under plating
  • Jacket - Flame-Retardant PVC-CM Rated
  • Plug Body - Polycarbonate UL 94V-0
  • Plug Boot - Polycarbonate UL 94V-0

Temperature Rating

Per TIA

Type

Standard

UPC

662620234304

Dimensions

Length

20 ft

Outside Diameter

0.218

Electrical Ratings

Voltage Rating

300V AC kV

Conductor Related

Conductor Stranding

Stranded

Conductor Type

Copper

Number of Conductors

8-Conductor

Wire Size

#24 AWG

Certifications And Compliance

Industry Standard(s)

  • ANSI/TIA/EIA-568-C.2 Category 5E Component
  • ISO 11801/60603-7-41 Category 5E Component

Resources and downloads

Sales Drawings