HUBBELL PREMISE WIRING
WBP_HC6AB01_PRODIMAGE
WBP_HC6AB01_PRODIMAGE

Patch Cords, NEXTSPEED Cat6A, Secure Boot, Blue, 3' Length

Brand:

Hubbell Premise Wiring

Catalog ID:

HC6AB03SP

Patch Cords, NEXTSPEED Cat6A, Secure Boot, Blue, 3' Length

Secure Boot

Product details

General

Application

Data Transmission

Catalog Number

HC6AB03SP

Sub Brand

Copper Patch Cords

Type

NEXTSPEED Category 6A Patch Cords

UPC

662620612263

Electrical Ratings

Voltage Rating

300 VAC

Conductor Related

Number of Conductors

8-Conductor

Wire Size

#24 AWG

Certifications And Compliance

Industry Standard(s)

UL1863

Resources and downloads