WBP_HC6B01_PRODIMAGE
WBP_HC6B01_PRODIMAGE

Patch Cord, NextSpeed, Cat6A, SecureBoot, Blue, 7' Length

Brand:

Hubbell Premise Wiring

Catalog ID:

HC6B07SP

Patch Cord, NextSpeed, Cat6A, SecureBoot, Blue, 7' Length

Secure Boot

Product details

General

Application
Data Exchange
Attenuation
.1dB
Boot Type
Secure
Color
Blue
Number of Cores
1
Sub Brand
Copper Patch Cords
Temperature Rating
Per TIA
Type
NEXTSPEED Category 6 Patch Cords
UPC
662620334417

Dimensions

Length
7 ft
Outside Diameter
0.218 in

Electrical Ratings

Voltage Rating
300V AC kV

Conductor Related

Conductor Stranding
Solid
Number of Conductors
8-Conductor
Wire Size
#24 AWG

Certifications And Compliance

Industry Standard(s)
UL1863