HUBBELL PREMISE WIRING
WBP_HC6BK01_PRODIMAGE
WBP_HC6BK01_PRODIMAGE

Copper Solutions, Patch Cords, NEXTSPEED, CAT6A, Secure Boot, Black, 10' Length

Brand:

Hubbell Premise Wiring

Catalog ID:

HC6BK10SP

Patch Cords, NEXTSPEED, Cat 6A, Secure Boot, Black, 10' Length

Secure Boot

Product details

General

Application

Data Exchange

Attenuation

.1dB

Boot Type

Secure

Catalog Number

HC6BK10SP

Color

Black

Plug Type

RJ45

Sub Brand

Copper Patch Cords

Temperature Rating

Per TIA

Type

NEXTSPEED Category 6 Patch Cords

UPC

662620554167

Dimensions

Length

10 ft

Outside Diameter

0.218 in

Electrical Ratings

Voltage Rating

300V AC kV

Conductor Related

Number of Conductors

8-Conductor

Wire Size

#24 AWG

Certifications And Compliance

Industry Standard(s)

UL1873

Resources and downloads